Editions

Every loT project is different, just as every company has a different development process, infrastructure, resources and project goals.

That's why we offer our GridDB NoSQL Database in two separate formats: an open-source Community edition and a Standard edition with a comprehensive set of value-added features.

GridDB CE is the open-source high-performance In-Memory NoSQL Database built with scalability and fault tolerance in mind. GridDB CE is licensed user AGPLv3 and is made available on GitHub.

A high-performance commercial NoSQL database. Included with the commercial license are tools, features, and the software support needed for critical IoT and Big Data applications.