Elevate your IoT IQ

Toshiba’s GridDB NoSQL Database has been specifically engineered to help you master today’s IoT opportunities and challenges—and grow your business.

Delivering the best of SQL and NoSQL in a purpose-built, in-memory distributed IoT database, GridDB is the first of its kind to use an ingenious key-container model and time-series functionality to provide the capabilities you need to create cutting-edge IoT solutions:

Toshiba’s GridDB NoSQL Database

High Performance

GridDB’s “memory first, storage second” design delivers average throughput 4x-5x higher and latency 3x–4x lower than leading NoSQL databases1.

High Performance

High Scalability

GridDB scales out linearly and horizontally using commodity hardware while maintaining excellent performance even when scaled up to 1,000 nodes.

High Scalability

High Availability & Reliability

GridDB eliminates single points of failure through hybrid cluster management and fault-tolerant system.                      

High Availability & Reliability

GridDB: Purpose-built for IoT applications

GridDB Standard Edition (SE) is the enterprise-grade commercial version of GridDB, an In-Memory NoSQL database designed for mission-critical IoT applications. GridDB SE is packaged with full 24-7-365 technical support, frequent maintenance, bug fixes, patches and updates. Take advantage of:

Hybrid In-Memory & Disk combination
Attain greater throughput and latency with GridDB's hybrid combination of in-memory & disk architecture. In-memory for faster speed and disk for data durability!
On the fly expansion & scale out
Start small and scale as you grow without replacing your old hardware or by stopping your mission critical systems. GridDB provides pure scale out by adding new nodes on the fly
Time series data and operations support
Handle increasing time-stamped data from your IoT sensors with GridDB's Time Series data types and special functions
Distributed Data Management
Scale data as needed using GridDB's excellent data management that provides load balancing and intelligent data distribution across nodes (servers) automatically with minimal or no human intervention
Online data backup
Take snapshots and backup of your invaluable data seamlessly and restore them back when required without halting running of critical operations
Key Container data model
GridDB provides distinctive data schema with its Key-Container model to provide you with faster ingest, read and search performance
Transaction Management
Unlike many NoSQL databases, GridDB ensures ACID guarantees for transactions at a 'container' level while still providing superb performance and system scale out
Native APIs and TQL
Develop your IoT applications with your favorite languages such as Java, C/C++, Python or Ruby that GridDB supports. Use TQL (a SQL-like query language) for your querying jobs
Management and Monitoring Console for DevOps
Make use of GridDB’s easy to use shell or graphical interface tool to visualize your clusters & nodes health and data within them

Have Questions?

1. Based on Yahoo Cloud Serving Benchmark (YCSB)